??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CU-M-D12-E038-02
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CU-M-D12-E038-02
VERF
Availability
Available
BC
Order code
BAM03EW
TC
Product identifier
BMS CU-M-D12-E038-02
PX
Product view
57554_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.169 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = Mounting system, Use = for holding rods with Ø12 mm, for monitor holder BMS, for mounting system BMS, Material = Stainless steel, Dimension = 37 x 40.5 x 50 mm, Mounting part = Threads, Clamps, Approval/Conformity = Ecolab
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.